PTS184

Traffic Signs

Fence Mount Bracket to secure traffic signs to chain link fences, 18in x 1.5in, Rustproof aluminum bracket has mounting holes to fit and attach your sign quickly through the fence spaces, Bracket is sized to fit 18in high signs

Specifications

Material

Aluminum

Overall Height (mm)

457.2

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-34

Minimum Operating Temperature (°F)

-30

Environment

5 years

Application

Secure traffic signs to chain link fence.

Color

Gray

Dimensions (In.)

18" x 1-1/2"

Legend

NONE

Maximum Overall Height (mm)

457.2

Part Features

Easily secure your sign to a chain link fence, Rustproof aluminum bracket has mounting holes to fit and attach your sign quickly through the fence spaces, Bracket is sized to fit 18" high signs

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606042

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0020

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Traffic Signs Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products