PTS200

Traffic Signs

Traffic Signs, 24X18, Reflective Aluminum,BCKL UP ITS LAW

Specifications

Material

Reflective Aluminum

Overall Width (mm)

457.2

Overall Height (mm)

609.6

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-34

Minimum Operating Temperature (°F)

-30

Environment

5-7 years

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

Green/Black/White

Dimensions (In.)

24" x 18"

Legend

BUCKLE UP! IT'S THE LAW!

Maximum Overall Height (mm)

609.6

Part Features

Engineer-Grade Prismatic reflective sheeting bonded to 0.080" thick aluminum, UV-resistant inks prevent fading from outdoor exposure, Supplied with top and bottom center holes for post- or fence-mounting, Guaranteed for 5 years, Complies with MUTCD specifications

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609278

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0200

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Traffic Signs Catalog

US English

Part Drawings

PTS TRAFFIC SIGNS

US English

Related Products