PTS201

Traffic Signs

Traffic Signs, Roll-up Sign Stand, Powder Coated Steel

Specifications

Material

Powder Coated Steel

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Environment

1-2 years

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

Orange/Black

Dimensions (In.)

Open: 65-1/2" x 43"; Folded: 5-3/4" x 7-3/4" x 25-1/2"

Legend

NONE

Part Features

Spring-less stand offers a lightweight, tilt-adjustable design for use in moderate winds and light traffic conditions, Opens quickly and easily to a wide (65-1/2" x 43"), stable footprint, and folds to a compact size (5-3/4" x 7-3/4" x 25-1/2"), Powder-coated, galvanized steel frames with non-slip rubber tips, Set the stand on the ground at almost any slope, angle, or grade, yet still display the sign straight-up, For use with 36" or 48" diamond-shaped Roll-Up Construction Signs with fiberglass Cross-Ribs (sold separately)

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606023

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5625

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Traffic Signs Catalog

US English

Related Products