PTS202

Traffic Signs

Traffic Signs, Roll-up Sign Stand, Powder Coated Steel, Spring

Specifications

Material

Powder Coated Steel

Overall Width (mm)

1714.5

Overall Height (mm)

1066.8

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Environment

1-2 years

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

Orange/Black

Dimensions (In.)

Open: 67-1/2" x 42"; Folded" 8" x 6" x 25-1/4"

Legend

NONE

Maximum Overall Height (mm)

1066.8

Part Features

Single coil spring-loaded design adds weight, stability, and flexibility to stand up to wind loads and gusts, Leg levers for easy deployment—opens to a wide footprint of 67-1/2" x 42" and folds to a compact size of 8" x 6" x 25-1/4", Powder-coated, galvanized steel frames with non-slip rubber tips, Single spring stand is designed to remain upright on uneven, angled ground; ideal for placement where vehicle and worker safety is a priority

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606024

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8953

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Traffic Signs Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products