PVS0109D72Y

Safety Signs

Vinyl adhesive sign, 1.5" H x 9.0" W, danger header, 'High voltage' (legend), vinyl adhesive, red and black/white, 1 sign/card, 5 cards/package.

Specifications

Material

Vinyl Adhesive

Height (In.)

1.50

Height (mm)

38.1

Width (In.)

9.00

Width (mm)

228.6

Color (Legend/Background)

Red and Black/White

Header

DANGER

Legend

HIGH VOLTAGE

Overall Size W x H (In.)

9.00 x 1.50

Product Type

Safety Signs

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498371314

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0093

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1852

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products