PVS0204C177YA

Safety Signage

Vinyl Adhesive Sign, 2.25"x4.50", 'Lock Out Here', 5PCS/pk, BL/YL

Specifications

Product Type

Safety Signage

Legend

'Lock out here'

Material

Vinyl

Overall Width (In.)

4.5

Overall Width (mm)

114.3

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Overall Height (In.)

2.25

Overall Height (mm)

57.2

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Standards Met

RoHS

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

61305625390

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0025

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0509

Related Products