PVS0204C178Y

Safety Signs

Vinyl adhesive sign, 2.25" H x 4.5" W, caution header, 'This disconnect does not remove all power from panel' (legend), vinyl adhesive, black/yellow, 2 sign/card, 5 cards/package.

Specifications

Note

PVS0204C178Y replaces PVS0204C178

Material

Vinyl Adhesive

Height (In.)

2.25

Height (mm)

57.2

Width (In.)

4.50

Width (mm)

114.3

Color (Legend/Background)

Black/Yellow

Header

Header Not Included On Sign

Legend

THIS DISCONNECT DOES NOT REMOVE ALL POWER ...

Overall Size W x H (In.)

4.50 x 2.25

Product Type

Safety Signs

Signs Per Card

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498343902

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0025

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0509

Resources

Part Drawings

PPS0204, PVS0204, & PVS0305 Part Drawing

US English

Related Products