PVS0204C179YA

Safety Signage

Vinyl Adhesive Sign, 2.25"x4.50", 'Caution Machine ..', 5PCS/pk, BL/YL

Specifications

Product Type

Safety Signage

Material

Vinyl

Base Color

NA

Legend

'Machine lockout point'

Overall Width (In.)

4.5

Overall Width (mm)

114.3

Overall Height (In.)

2.25

Overall Height (mm)

57.2

Lettering Color

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Standards Met

RoHS

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

61305625395

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0025

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0509

Related Products