PVS0204D2101Y

Sign

NFPA 70E Arc flash label, 2.25" H x 4.5" W (57.2mm x 114.3mm), Danger header, 'Arc Flash &amp, Shock Hazard, Appropriate PPE Required' with detailed write-on area, vinyl adhesive, red header and black/white, 1 sign/card, 5 cards/package.

Specifications

Material

Vinyl Adhesive

Color

Red/Black/White

Height (In.)

2.25

Height (mm)

57.2

Width (In.)

4.50

Width (mm)

114.3

Color (Legend/Background)

White and Black/Red and White

Legend

No Safe PPE Exists Energized Work Prohibited

Overall Size W x H (In.)

4.50 x 2.25

Type

Compact

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498352515

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0025

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0509

Resources

Part Drawings

PPS0204, PVS0204, & PVS0305 Part Drawing

US English

Product Bulletins

Arc Flash Labeling Solutions

US English

Related Products