PVS0404B2105Y

Safety Signs

4" X 4" label for compliance with NEC 210.5, Phase Conductor Label.

Specifications

Material

Vinyl Adhesive

Height (In.)

4.00

Height (mm)

101.6

Width (In.)

4.00

Width (mm)

101.6

Header

IDENTIFICATION OF PHASE AND SYSTEM CONDUCTORS

Legend

IDENTIFICATION OF PHASE AND SYSTEM CONDUCTORS

Overall Size W x H (In.)

4.00 x 4.00

Product Type

Safety Signs

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498332579

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0169

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.0676

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products