PVS0412B3511

Safety Signs

Safety Sign, 4.00" H x12.00" W, 'WOMEN' (legend), Adhesive Vinyl, Blue on White.

Specifications

Material

Adhesive Vinyl

Overall Width (In.)

12

Overall Width (mm)

304.8

Overall Height (In.)

4

Overall Height (mm)

101.6

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Environment

2 years

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

Color

Blue/White

Dimensions (In.)

4" x 12"

Legend

WOMEN

Part Features

Square corners and scored backing for quick peel-off and application, 4-mil thick printed matte surface with permanent acrylic adhesive, Moisture-resistant, Suitable for indoor or sheltered environments.

Thickness (In.)

0.004

Thickness (mm)

0.1016

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609008

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0001

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products