PVS0503N458Y

Safety Signs

Vinyl adhesive sign, 5.00" H x 3.50" W, notice header, 'The following steps must be performed when locking out equipment..' (legend), vinyl adhesive, blue and black/white, 1 sign/card, 5 cards/package.

Specifications

Product Type

Safety Signs

Material

Vinyl Adhesive

Overall Width (In.)

3.5

Overall Width (mm)

88.9

Overall Height (In.)

5

Overall Height (mm)

127

Legend

THE FOLLOWING STEPS MUST BE PERFORMED WHEN LOCKING OUT EQUIPMENT...

Legend Color

Blue and Black/White

Overall Size W x H (In.)

3.50 x 5.00

Sign Header

NOTICE

Signs Per Card

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498371320

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0025

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0509

Related Products