PVS0505C174Y

Safety Signs

Vinyl adhesive sign, 5.0" H x 5.0" W, caution header, 'This unit is fed by more than one source of energy' (legend), vinyl adhesive, black/yellow, 1 sign/card, 5 cards/package.

Specifications

Note

PVS0505C174Y replaces PVS0505C174

Material

Vinyl Adhesive

Height (In.)

5.00

Height (mm)

127.0

Width (In.)

5.00

Width (mm)

127.0

Color (Legend/Background)

Black/Yellow

Header

CAUTION

Legend

THIS UNIT IS FED BY MORE THAN ONE SOURCE OF ENERGY

Overall Size W x H (In.)

5.00 x 5.00

Product Type

Safety Signs

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498343908

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0088

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products