PVS0507D2101Y

Sign

NFPA 70E Arc flash label, 5.0" H x 7.0" W (127.0mm x 177.8mm), Danger header, 'Arc Flash &amp, Shock Hazard, Appropriate PPE Required' with detailed write-on area, vinyl adhesive, red header and black/white, 1 sign/card, 5 cards/package.

Specifications

Material

Vinyl Adhesive

Overall Width (In.)

7

Overall Width (mm)

177.8

Overall Height (In.)

5

Overall Height (mm)

127

Color

Red/Black/White

Legend

No Safe PPE Exists Energized Work Prohibited

Legend Color

White and Black/Red and White

Overall Size W x H (In.)

7.00 x 5.00

Overall Size W x H (mm)

177.8 x 127.0

Type

Detailed

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498348413

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0186

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1860

Resources

Product Bulletins

Arc Flash Labeling Solutions

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products