obsolete

PVS0507W2104Y-0

Sign

Arc flash label with (PPE) pictogram, 5.0" H x 7.0" W (127.0mm x 177.8mm), warning header, 'Arc flash & shock hazard appropriate PPE required…(detailed with PPE pictograms for hazard risk category 0)' (legend), vinyl adhesive, orange header and black/white, 1 sign/card, 5 cards/package.

Specifications

Material

Vinyl Adhesive

Color

Orange/Black/White

Height (In.)

5.00

Height (mm)

127.0

Width (In.)

7.00

Width (mm)

177.8

Color (Legend/Background)

Orange and Black/White

Legend

Arc Flash & Shock Hazard

Overall Size W x H (In.)

7.00 x 5.00

Signs Per Card

1

Type

Detailed With PPE Pictograms

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498357447

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Product Bulletins

Arc Flash Labeling Solutions

US English

Related Products