PVS0507W2104Y-1

Sign

Arc flash label with (PPE) pictogram, 5.0" H x 7.0" W (127.0mm x 177.8mm), warning header, 'Arc flash & shock hazard appropriate PPE required…(detailed with PPE pictograms for hazard risk category 1)' (legend), vinyl adhesive, orange header and black/white, 1 sign/card, 5 cards/package.

Specifications

Material

Vinyl Adhesive

Color

Orange/Black/White

Height (In.)

5.00

Height (mm)

127.0

Width (In.)

7.00

Width (mm)

177.8

Color (Legend/Background)

Orange and Black/White

Legend

Arc Flash & Shock Hazard

Overall Size W x H (In.)

7.00 x 5.00

Signs Per Card

1

Type

Detailed With PPE Pictograms

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498357448

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Catalogs

Safety Solutions Catalog

US English

Product Bulletins

Arc Flash Labeling Solutions

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products