PVS0509B364Y

Safety Signs

Vinyl adhesive sign, 5.0" H x 9.0" W, blank header, 'Danger high voltage' (legend), vinyl adhesive, red/white, 1 sign/card, 5 cards/package.

Specifications

Material

Vinyl Adhesive

Height (In.)

5.00

Height (mm)

127.0

Length (In.)

9.00

Width (In.)

9.00

Width (mm)

228.6

Color (Legend/Background)

Red/White

Header

DANGER

Legend

DANGER HIGH VOLTAGE

Overall Size W x H (In.)

9.00 x 5.00

Product Type

Safety Signs

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498371322

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0088

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products