PVS0705B7299

Safety Signs

Safety Sign, 7.00" H x5.00" W, 'SMOKING PERMITTED IN THIS AREA ONLY' (legend), Adhesive Vinyl, Green/Black/White.

Specifications

Note

Sold in US and Canada only

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

CE Compliant

NA

Color

Green/Black/White

Dimensions (In.)

7" x 5"

Environment

2 years

Height (In.)

7.00

Height (mm)

177.8

Legend

SMOKING PERMITTED IN THIS AREA ONLY

Material

Adhesive Vinyl

Operating Temperature

-20° to 176°F

Part Features

Square corners and scored backing for quick peel-off and application, 4-mil thick printed matte surface with permanent acrylic adhesive, Moisture-resistant, Suitable for indoor or sheltered environments.

Thickness (In.)

0.004

Thickness (mm)

0.1016

UL Listed

No

Width (In.)

5.00

Width (mm)

127.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609171

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0001

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Related Products