PVS0705W2105Y-F

Sign

NFPA 70E Arc flash label, 7.0" H x 5.0" W (177.8mm x 127.0mm), bilingual warning header (english/french), 'Arc flash & shock hazard appropriate PPE required…' / french (legend), vinyl adhesive, orange header and black/white, 1 sign/card, 5 cards/package.

Specifications

Material

Vinyl Adhesive

Color

Orange/Black/White

Overall Height (In.)

7.00

Overall Height (mm)

177.8

Overall Width (In.)

5.00

Overall Width (mm)

127.0

Legend

Arc Flash & Shock Hazard

Legend Color

Black/Orange and White

Overall Size W x H (In.)

5.00 x 7.00

Signs Per Card

1

Type

Detailed Bilingual

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498364046

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Product Bulletins

Arc Flash Labeling Solutions

US English

Related Products