Material |
Adhesive Vinyl |
Overall Width (In.) |
10 |
Overall Width (mm) |
254 |
Overall Height (In.) |
7 |
Overall Height (mm) |
177.8 |
Maximum Operating Temperature (°C) |
80 |
Maximum Operating Temperature (°F) |
176 |
Note |
Sold in US and Canada only |
Minimum Operating Temperature (°C) |
-28 |
Minimum Operating Temperature (°F) |
-20 |
Environment |
2 years |
Application |
Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535. |
Color |
Black/Yellow |
Dimensions (In.) |
7" x 10" |
Legend |
CAUTION HEARING PROTECTION REQUIRED |
Part Features |
Square corners and scored backing for quick peel-off and application, 4-mil thick printed matte surface with permanent acrylic adhesive, Moisture-resistant, Suitable for indoor or sheltered environments. |
Thickness (In.) |
0.004 |
Thickness (mm) |
0.1016 |
UL Listed |
No |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305608808 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0002 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Catalogs |
Industrial Safety Solutions |
US English |
|
Catalog Cut Sheets |
Safety Signs & Labels Catalog |
US English |
|
Part Drawings |
Safety Sign PVS And PPS Style 1 |
US English |