Note |
Sold in US and Canada only |
Application |
Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535. |
CE Compliant |
NA |
Color |
Red/Black/White |
Dimensions (In.) |
10" x 14" |
Environment |
2 years |
Height (In.) |
10.00 |
Height (mm) |
254.0 |
Legend |
DANGER FLAMMABLE MATERIAL NO SMOKING OR OPEN FLAMES |
Material |
Adhesive Vinyl |
Operating Temperature |
-20° to 176°F |
Part Features |
Square corners and scored backing for quick peel-off and application, 4-mil thick printed matte surface with permanent acrylic adhesive, Moisture-resistant, Suitable for indoor or sheltered environments. |
Thickness (In.) |
0.004 |
Thickness (mm) |
0.1016 |
UL Listed |
No |
Width (In.) |
14.00 |
Width (mm) |
355.6 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305609097 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0003 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Catalog Cut Sheets |
Safety Signs & Labels Catalog |
US English |
|
Catalogs |
Industrial Safety Solutions |
US English |