PVSG1007B7326

Safety Signs

Safety Sign, 10.00" H x7.00" W, 'TORNADO SHELTER' (legend), Lumi-Glow™ Flex Vinyl, Red on Glow.

Specifications

Material

Lumi-Glow™ Flex Vinyl

Overall Width (In.)

7

Overall Width (mm)

177.8

Overall Height (In.)

10

Overall Height (mm)

254

Maximum Operating Temperature (°C)

347

Maximum Operating Temperature (°F)

175

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-22

Minimum Operating Temperature (°F)

-30

Environment

3 years

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

Color

Red/Glow

Dimensions (In.)

10" x 7"

Legend

TORNADO SHELTER

Part Features

Square corners and scored backing for quick peel-off and application, Flexible, 10-mil photoluminescent vinyl, Permanent acrylic, adhesive-coated backing, Resistant to abrasions, moisture, UV light, and various chemicals.

Thickness (In.)

0.01

Thickness (mm)

0.254

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305608640

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0004

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Related Products