PVSG2407B7333

Safety Signs

Safety Sign, 24.00" H x7.00" W, 'FIRE EXTINGUISHER' (legend), Lumi-Glow™ Flex Vinyl, Red on Glow.

Specifications

Note

Sold in US and Canada only

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

CE Compliant

No

Color

Red/Glow

Dimensions (In.)

24" x 7"

Environment

3 years

Height (In.)

24.00

Height (mm)

609.6

Legend

FIRE EXTINGUISHER

Material

Lumi-Glow™ Flex Vinyl

Operating Temperature

-30° to 175°F

Part Features

Square corners and scored backing for quick peel-off and application, Flexible, 10-mil photoluminescent vinyl, Permanent acrylic, adhesive-coated backing, Resistant to abrasions, moisture, UV light, and various chemicals.

Thickness (In.)

0.01

Thickness (mm)

0.254

UL Listed

No

Width (In.)

7.00

Width (mm)

177.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305608516

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0010

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Related Products