SEZ0405L

Adhesive sign, laser printable, 4.00" x 5.00", 'Blank' (no header), polyester permanent adhesive, white, 4 per sheet, 25 sheets/package.

Specifications

Material

Polyester Permanent Adhesive

Overall Width (In.)

4

Overall Width (mm)

101.6

Overall Height (In.)

5

Overall Height (mm)

127

Color

White

Legend

BLANK

Note

Safety Ease Software is no longer available. Safety Ease label media and GHS label products can be printed with the Panduit Easy-Mark Plus labeling software.

Number of Labels per Sheet

4

Overall Size W x H (In.)

4.00 X 5.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498323455

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1359

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.6796

Resources

Part Drawings

Safety Ease Printable Media 4.00 x 5.00 - C11054

US English

Related Products