SEZ-PMC1

Safety Signs

Adhesive pipe marker carrier, 12" x 2.0" (1.25" diameter O.D.), adhesive polyester, clear, 5 pc. package quantity.

Specifications

Color

Clear

Height (In.)

2.00

Height (mm)

50.8

Width (In.)

12.00

Width (mm)

304.8

Carriers Per Pkg.

5

Material

Polyester Adhesive

Overall Size W x H (In.)

12.00 x 2.00

Pipe / Conduit O.D. Range (In.)

0.75 - 1.25

Pipe / Conduit O.D. Range (mm)

19.1 - 31.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368639

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1111

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Compliances

Standards: ASME A13.1-2007

US English

Related Products