SEZ-RSB1

Safety Signs

Rigid sign, 5.0" x 8.0", 'Blank' (no header, no legend), non adhesive, rigid polyethylene, white, 25 pc. package quantity.

Specifications

Color

White

Height (In.)

8.00

Height (mm)

203.2

Material

Rigid Polyethylene

Note

Safety Ease Software is no longer available. Safety Ease label media and GHS label products can be printed with the Panduit Easy-Mark Plus labeling software.

Overall Size W x H (In.)

5.00 x 8.00

Product Type

Safety Signs

Width (In.)

5.00

Width (mm)

127.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498338936

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3316

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

1.3262

Resources

Part Drawings

Rigid Sign Media-C11047

US English

Related Products