SEZ-RSC4

Self-laminating non-adhesive sign carrier, 12" x 6", rigid vinyl, clear, 5 pc. package quantity.

Specifications

Material

Plastic

Color

Clear

Height (In.)

6.00

Height (mm)

152.4

Width (In.)

12.00

Width (mm)

304.8

Carriers Per Pkg.

5

Note

Safety Ease Software is no longer available. Safety Ease label media and GHS label products can be printed with the Panduit Easy-Mark Plus labeling software.

Overall Size W x H (In.)

12.00 x 6.00

Signs Per Card

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371326

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0362

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3621

Resources

Catalogs

Safety Solutions Catalog

US English

Catalog Cut Sheets

SEZ-SNC4 Product Page

US English

Related Products