SEZ-SNC2

Self-laminating adhesive sign carrier, 10.5" x 7", rigid vinyl, clear, 5 pc. package quantity.

Specifications

Material

Plastic

Color

Clear

Height (In.)

7.00

Height (mm)

177.8

Width (In.)

10.50

Width (mm)

266.7

Carriers Per Pkg.

5

Note

Safety Ease Software is no longer available. Safety Ease label media and GHS label products can be printed with the Panduit Easy-Mark Plus labeling software.

Overall Size W x H (In.)

10.50 x 7.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498373963

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0115

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1151

Resources

Catalog Cut Sheets

SEZ-SNC4 Product Page

US English

Related Products