PCT-1109B-C

General Safety Tags

TAG, BLANK, SIZE 8, 100/PK, Blue

Specifications

Color

Blue

Material

Paper Cardstock

Overall Width (In.)

3.125

Overall Width (mm)

79.375

Overall Height (In.)

6.25

Overall Height (mm)

158.75

Note

Sold in US and Canada only

Application

Blank tags allow the writing of any message in pen or marker.

Dimensions (In.)

6.25" x 3.125"

Environment

Indoor

Legend

(BLANK AREA)

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Minimum Operating Temperature (°C)

-53

Minimum Operating Temperature (°F)

-65

Operating Temperature

-65°F to 200°F

Part Features

Use for coding, marking, quick identification, production status, or inventory, 13-pt. coated color cardstock with patch-reinforced .1875" plain hole, Pack of 100.

Thickness (In.)

2.5

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610136

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0283

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products