PCT-1109G-C

General Safety Tags

TAG, BLANK, SIZE 8, 100/PK, Green

Specifications

Note

Sold in US and Canada only

Application

Blank tags allow the writing of any message in pen or marker.

Color

Green

Dimensions (In.)

6.25" x 3.125"

Environment

Indoor

Height (In.)

6.25

Height (mm)

158.75

Legend

(BLANK AREA)

Material

Paper Cardstock

Operating Temperature

-65°F to 200°F

Part Features

Use for coding, marking, quick identification, production status, or inventory, 13-pt. coated color cardstock with patch-reinforced .1875" plain hole, Pack of 100.

Thickness (In.)

2.5

UL Listed

No

Width (In.)

3.125

Width (mm)

79.375

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610137

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0283

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Tags Catalog

US English

Related Products