PST-1

Identification Tags

Self-laminating tag, 3" x 2" front only laminationwith ties, 'Blank' ( no legend), semi-rigid vinyl with polyester, white, 10 tags package quantity.

Specifications

Material

Vinyl/Polyester

Color

White

Height (In.)

2.00

Height (mm)

50.8

Length (In.)

3.00

Width (In.)

3.00

Width (mm)

76.2

Color (Legend/Background)

White/Clear

Lamination

Front Side Only

Legend

BLANK

Length (mm)

50.8

Overall Size W x H (In.)

3.00 x 5.75

Tags & Ties Per Pkg.

10

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397994

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0092

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Indoor Rigid Vinyl Safety Tag Carrier and Photo Tag - Customer Drawing

US English

Related Products