PST-1029-Q

General Safety Tags

Blank Tag, 5.75" x 3.25", Self-Laminating Polyethylene Plastic, Orange, 25 pc.

Specifications

Color

Orange

Material

Polyethylene Plastic

Overall Width (In.)

3.25

Overall Width (mm)

82.55

Overall Height (In.)

5.75

Overall Height (mm)

146.05

Note

Sold in US and Canada only

Application

Blank tags allow the writing of any message in pen or marker.

Dimensions (In.)

5.75" x 3.25"

Environment

3-5 years

Legend

(BLANK)

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Part Features

Use for coding, marking, quick identification, production status, or inventory, Write information then cover with clear self-laminating, adhesive flap to protect from moisture, chemicals, dirt, and tampering, High-strength 15-mil plastic tag resists chemicals, tears, and abrasions, Top has 0.375" hole, reinforced with a pull-proof brass grommet, Pack of 25.

Thickness (In.)

0.375

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609899

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0041

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products