PST-5

Identification Tags

Self-laminating tag, 3.50" x 5.75" front and back lamination with ties, 'Blank' ( no legend), semi-rigid vinyl with polyester, white, 25 tags package quantity.

Specifications

Color

White

Material

Semi-Rigid Vinyl/Polyester

Height (In.)

5.75

Height (mm)

146.1

Width (In.)

3.50

Width (mm)

88.9

Lamination

Front and Back Sides

Legend

BLANK

Length (mm)

146.1

Overall Size W x H (In.)

3.50 x 5.75

Tags & Ties Per Pkg.

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371384

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0462

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

PST Indoor Rigid Vinyl Safety and Self-Laminating Photo Tags

US English

Related Products