PST-FOBLNK

Labels - Write On

Self-laminating fiber optic cable marker tag, 3.50" W x 2.00" H, blank (legend), self-laminating rigid vinyl, black/yellow, 5 tags/package, 1 pc. package quantity.

Specifications

Color

Yellow

Material

Vinyl

Overall Width (In.)

3.5

Overall Width (mm)

88.9

Overall Height (In.)

2

Overall Height (mm)

50.8

Maximum Cable Diameter (mm)

NA

Part Features

Highly visible colors and headers

Tags Per Pkg.

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372240

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0058

Std. Ctn. Qty.

40

Std. Ctn. Volume (cf)

0.2331

Resources

Catalog Cut Sheets

PST-FO Product Page

US English

Part Drawings

PST-FOBLNK Fiber Optic Cable Tag Part Drawing

US English

Related Products