Vinyl Adhesive Sign, 5.00" x 3.00", 25/Pk.
Product Type | Identification Sign |
Color | Red/Black/White |
Material | Vinyl |
Material Properties | Semi-Rigid |
Overall Width (In.) | 5 |
Overall Width (mm) | 127 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Overall Thickness (In.) | 0.004 |
Overall Thickness (mm) | 0.1 |
Standards Met | RoHS Compliant |
Application | (1) Adheres to Most Surfaces; (2) Indoor Usage; (3) Light-Duty Application; (4) Sheltered Outdoor Locations |
Environment | Indoor |
Durability (yr) | 2 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
UPC | 07498377519 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0062 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0622 |
Part Drawings | Safety Sign PVS And PPS Style 1 | English | |
Flyers | GHS Safety Solutions Flyer SFFL01--WW-ENG | English |