Material |
Semi-Rigid Vinyl |
Color |
Red/Black/White |
Height (In.) |
5.75 |
Height (mm) |
146.1 |
Overall Size W x H (In.) |
3.00 x 5.75 |
Overall Size W x H (mm) |
76.2 x 146.1 |
Width (In.) |
3.00 |
Width (mm) |
76.2 |
Header |
Danger |
Product Type |
Identification Tags |
Tags & Ties Per Pkg. |
25 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498372078 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0438 |
Std. Ctn. Qty. |
4 |
Std. Ctn. Volume (cf) |
0.1750 |
Flyers |
GHS Safety Solutions Flyer SFFL01--WW-ENG |
US English |