SEZ-TAGWH

Ink jet card stock tag, one-sided, 3" x 5", PCT card stock, 'Blank', white, 4 tags/sh, 25 sht package quantity.

Specifications

Color

White

Material

PCT Card Stock

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Height (In.)

5

Overall Height (mm)

127

Legend

BLANK

Note

Safety Ease Software is no longer available. Safety Ease label media and GHS label products can be printed with the Panduit Easy-Mark Plus labeling software.

Number of Labels per Sheet

4

Overall Size W x H (In.)

3.00 x 5.00

Sheets Per Pkg.

25

Style

One-Sided

Tags & Ties Per Pkg.

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368646

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0333

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.1666

Related Products