SEZ0305T2L

Identification Tags

Self-laminating tag for Laser printer, two-sided tag, 8.50" x 14.00" sheet, one tag per sheet.

Specifications

Material

Polyester

Color

White

Height (In.)

5.75

Height (mm)

146.1

Width (In.)

3.38

Width (mm)

85.7

Labels Per Sheet

1

Legend

BLANK

Note

Safety Ease Software is no longer available. Safety Ease label media and GHS label products can be printed with the Panduit Easy-Mark Plus labeling software.

Overall Size W x H (In.)

8.50 x 14.00

Product Type

Identification Tags

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390268

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6796

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products