PCT-1001-Q

General Safety Tags

Safety Tags, CAUTION UNSAFE DO NOT USE, Poly Cardstock, BK A, PK25

Specifications

Color

Black/Yellow

Material

Poly Cardstock

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.75

Overall Height (mm)

146

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Dimensions (In.)

5.75 x 3.25

Environment

1 year

Legend

FRONT: CAUTION UNSAFE DO NOT USE; BACK: CAUTION DO NOT REMOVE THIS TAG! TO DO SO WITHOUT AUTHORITY WILL MEAN DISCIPLINARY ACTION! IT IS HERE FOR A PURPOSE - REMARKS: _____ SEE OTHER SIDE

Maximum Operating Temperature (°C)

66

Maximum Operating Temperature (°F)

150

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

0

Operating Temperature

0°F - 150°F

Part Features

Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 25.

Thickness (In.)

0.25

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609779

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0027

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products