PCT-1040

General Safety Tags

Safety Tags, CAUTION DO NOT OPERATE, BK B, PK5

Specifications

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Color

Black/Yellow

Dimensions (In.)

5.75 x 3.25

Environment

1 year

Height (In.)

5.75

Height (mm)

146.0

Legend

FRONT: CAUTION DO NOT OPERATE; BACK: CAUTION DO NOT REMOVE THIS TAG! REMARKS: _______ SEE OTHER SIDE

Material

Poly Cardstock

Operating Temperature

0°F - 150°F

Part Features

Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 5.

Thickness (In.)

0.05

UL Listed

No

Width (In.)

3.25

Width (mm)

82.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609958

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0005

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products