PCT-1078-C

General Safety Tags

Safety Tags, BY T RL, DO NOT OPERATE, BK A, 100/RL

Specifications

Color

Red/Black/White

Material

Poly Cardstock

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Height (In.)

6.25

Overall Height (mm)

158.8

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Dimensions (In.)

6.25 x 3.00

Environment

1 year

Legend

FRONT: DANGER DO NOT OPERATE, / BACK: DANGER DO NOT REMOVE THIS TAG! TO DO SO WITHOUT AUTHORITY WILL MEAN DISCIPLINARY ACTION! IT IS HERE FOR A PURPOSE - REMARKS: _____ SEE OTHER SIDE

Maximum Operating Temperature (°C)

66

Maximum Operating Temperature (°F)

150

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

0

Operating Temperature

0°F - 150°F

Part Features

Tags are housed inside a portable 6.625 x 6.625 x 3.625 cardboard dispenser featuring a 1.5 perforated center hole for mounting, Tags are connected end-to-end with perforations for easy removal, Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tag Size: 6.25 x 3; Top of tag has .375 plain hole, Roll of 100 tags.

Thickness (In.)

3.63

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610097

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0921

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products