PCT-1079-C

General Safety Tags

Safety Tags, BY T RL, LO DANGER DO NOT OPERATE, BK LO, 100/RL

Specifications

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete. Lockout tag also meets 29 CFR 1910.147.

CE Compliant

No

Color

Red/Black/White

Dimensions (In.)

6.25 x 3.00

Environment

1 year

Height (In.)

6.25

Height (mm)

158.8

Legend

FRONT: DANGER DO NOT OPERATE - THIS LOCK/TAG MAY ONLY BE REMOVED BY: / BACK: DANGER THIS ENERGY SOURCE HAS BEEN LOCKED OUT! UNAUTHORIZED REMOVAL OF THIS LOCK/TAG MAY RESULT IN IMMEDIATE DISCHARGE. REMARKS: _____

Material

Poly Cardstock

Operating Temperature

0°F - 150°F

Part Features

Tags are housed inside a portable 6.625 x 6.625 x 3.625 cardboard dispenser featuring a 1.5 perforated center hole for mounting, Tags are connected end-to-end with perforations for easy removal, Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tag Size: 6.25 x 3; Top of tag has .375 plain hole, Roll of 100 tags.

Thickness (In.)

3.63

UL Listed

No

Width (In.)

3.00

Width (mm)

76.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610098

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0921

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Tags Catalog

US English

Related Products