PCT-1121

General Safety Tags

Safety Tags, 8.5" x 3.875", 'PRODUCT IDENTIFIER___ SIGNAL WORD___ HAZARD STATEMENTS_______ SEE OTHER SIDE' (legend), Poly Cardstock, Red/Black on White, 5 pc.

Specifications

Color

Red/Black/White

Material

Poly Cardstock

Overall Width (In.)

3.88

Overall Width (mm)

98.4

Overall Height (In.)

8.5

Overall Height (mm)

215.9

Note

Sold in US and Canada only

Application

Identify and attach tags to hazardous material containers in the workplace.

Dimensions (In.)

8.50 x 3.88

Environment

1 year

Legend

PRODUCT IDENTIFIER___ SIGNAL WORD___ HAZARD STATEMENTS_______ SEE OTHER SIDE

Maximum Operating Temperature (°C)

66

Maximum Operating Temperature (°F)

150

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

0

Operating Temperature

0°F - 150°F

Part Features

Large 8.5 x 3.875 tags increase visibility for critical information, Label set of 9 pictograms and the 2 approved signal words are included; write in product/chemical identification and hazard statements, Top has 0.375 plain hole, Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Pack of 5.

Thickness (In.)

0.13

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610188

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0024

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

HAZ-COM & GHS Catalog

US English

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products