PCT-1128

General Safety Tags

Safety Tags, 5.75" x 3.25", 'TO USE FIRE EXTINGUISHER -PULL PIN -AIM AT BASE OF FIRE -SQUEEZE HANDLE -SWEEP SIDE TO SIDE, / BACK: FIRE EXTINGUISHER INSPECTION RECORD' (legend), Poly Cardstock, Red/Black on White, 5 pc.

Specifications

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Color

Red/Black/White

Dimensions (In.)

5.75 x 3.25

Environment

1 year

Height (In.)

5.75

Height (mm)

146.0

Legend

TO USE FIRE EXTINGUISHER -PULL PIN -AIM AT BASE OF FIRE -SQUEEZE HANDLE -SWEEP SIDE TO SIDE, / BACK: FIRE EXTINGUISHER INSPECTION RECORD

Material

Poly Cardstock

Operating Temperature

0°F - 150°F

Part Features

Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 5.

Thickness (In.)

0.05

UL Listed

No

Width (In.)

3.25

Width (mm)

82.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610210

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0005

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Tags Catalog

US English

Related Products