PCT-1142

General Safety Tags

Safety Tags, 5.75in x 3.25in, Front: "SCAFFOLD PERMIT COMPLETE SCAFFOLD PER REQUIRED SAFETY STANDARDS ERECTION FOREMAN _____ DATE ERECTED _____ FOR ______ INSPECTION REQUIRED PRIOR TO EACH USE. DO NOT ALTER OR REMOVE ANY COMPONENTS FROM THIS SCAFFOLD. IF REPAIRS ARE REQUIRED, SEE YOUR SUPERVISOR - SEE OTHER SIDE ", Poly Cardstock is more durable than traditional cardstock, Tear-resistant, Waterproof, Will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Black on Green, Pack of 5.

Specifications

Color

Black/Green

Material

Poly Cardstock

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.75

Overall Height (mm)

146

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Dimensions (In.)

5.75 x 3.25

Environment

1 year

Legend

SCAFFOLD PERMIT COMPLETE SCAFFOLD PER REQUIRED SAFETY STANDARDS ERECTION FOREMAN___ DATE ERECTED___ ERECTED FOR___ INSPECTION REQUIRED PRIOR TO EACH USE. DO NOT ALTER OR REMOVE ANY COMPONENTS FROM THIS SCAFFOLD. IF REPAIRS ARE REQUIRED, SEE YOUR SUPERVISOR - SEE OTHER SIDE

Maximum Operating Temperature (°C)

66

Maximum Operating Temperature (°F)

150

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

0

Operating Temperature

0°F - 150°F

Part Features

Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 5.

Thickness (In.)

0.05

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610263

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0005

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products