PCT-1147-Q

General Safety Tags

Safety Tags, 5.75in x 3.25in, Front: "LADDER INSPECTION (CHECKLIST) ____ STEP ____ EXTENSION NO. ____ INSPECT UNIT CAREFULLY BEFORE SIGNING INSPECTION RECORD - STEPS, RUNGS, UPRIGHTS & BRACES HINGES LOCKS & ROPE GENERAL - SEE OTHER SIDE", Back: LADDER INSPECTION - NOTES ____ DATE _____ BY _____", Poly Cardstock is more durable than traditional cardstock, Tear-resistant, Waterproof, Will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Red/Black on White, Pack of 25.

Specifications

Color

Red/Black/White

Material

Poly Cardstock

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.75

Overall Height (mm)

146

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete.

Dimensions (In.)

5.75 x 3.25

Environment

1 year

Legend

FRONT: LADDER INSPECTION (CHECKLIST) __STEP __EXTENSION NO. _____ INSPECT UNIT CAREFULLY BEFORE SIGNING INSPECTION RECORD - STEPS, RUNGS, UPRIGHTS & BRACES/HINGES/LOCKS & ROPE/GENERAL - SEE OTHER SIDE; BACK: LADDER INSPECTION - NOTES_______ DATE:___ BY:___

Maximum Operating Temperature (°C)

66

Maximum Operating Temperature (°F)

150

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

0

Operating Temperature

0°F - 150°F

Part Features

Thin and flexible 10-mil poly-based material contains no wood-based paper content, and is more durable than traditional cardstock, Tear-resistant, waterproof, and will not crack, distort, or shrink, Scuff-resistant, matte surface is easy to write on with pen or marker, Top has 0.375 plain hole, Pack of 25.

Thickness (In.)

0.25

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610284

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0027

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products