PCT-1225-C

General Safety Tags

TAG, BLANK, TYVEK, SIZE 5, 100/PK, White

Specifications

Color

White

Material

Tyvek

Overall Width (In.)

2.38

Overall Width (mm)

60.3

Overall Height (In.)

4.75

Overall Height (mm)

120.6

Note

Sold in US and Canada only

Application

Blank tags allow the writing of any message in pen or marker.

Dimensions (In.)

4.75 x 2.38

Environment

1-2 years

Legend

(BLANK AREA)

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Part Features

Use for coding, marking, quick identification, production status, or inventory, 7.5-pt. flexible, pressure-bonded fiber tags, Lightweight, abrasion- and tear-resistant tags withstand moisture, chemicals, and frequent handling, Patch- and metal-reinforced .1875 plain hole, Pack of 100.

Thickness (In.)

1.25

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610156

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0082

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Catalogs

Industrial Safety Solutions

US English

Related Products