PCT-1226-B

General Safety Tags

Safety Tag, Writable matte surface, printed on both sides with space to sign, date and add notes, OUT OF SERVICE, 250/RL.

Specifications

Color

White

Material

Poly Cardstock

Overall Width (In.)

3

Overall Width (mm)

76.2

Overall Height (In.)

6.25

Overall Height (mm)

158.8

Application

Writable matte surface, printed on both sides with space to sign,

Dimensions (In.)

6.25 x 3.00

Environment

1-2 years

Legend

NA

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Note

Tags are connected end-to-end with perforations, and housed in

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616961

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0921

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Related Products