PCTL-1051-Q

General Safety Tags

Safety Tags, LO DANGER DO NT OPERATE , Poly Laminate, PK25

Specifications

Color

Red/Black/White

Material

Poly Laminate

Overall Width (In.)

3.25

Overall Width (mm)

82.6

Overall Height (In.)

5.75

Overall Height (mm)

146

Note

Sold in US and Canada only

Application

Safety tags meet OSHA 29 CFR 1910.145 and ANSI Z535 requirements to identify temporary hazards until they're eliminated, or hazardous operations are complete. Lockout tag also meets 29 CFR 1910.147.

Dimensions (In.)

5.75 x 3.25

Environment

5 years

Legend

FRONT: DANGER DO NOT OPERATE - THIS LOCK/TAG MAY ONLY BE REMOVED BY: /BACK: DANGER THIS ENERGY SOURCE HAS BEEN LOCKED OUT! UNAUTHORIZED REMOVAL OF THIS LOCK/TAG MAY RESULT IN IMMEDIATE DISCHARGE. REMARKS: _____

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Operating Temperature

-20°F - 176°F

Part Features

Tear-proof, chemical-resistant material withstands harsh environments, 24-mil thick laminate tags are waterproof and ideal for extreme weather conditions, Matte surface is scratch resistant, yet easy to write on, Top has 0.375 hole, reinforced with a pull-proof brass grommet, Pack of 25.

Thickness (In.)

1.50

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610005

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0162

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Tags Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products