obsolete

PESC-C-400V

Voltage Marker, 57mm x 13mm, '400 Volt' (legend), vinyl cloth, black/yellow, 18 marker/card, 5 cards/package.

Specifications

Material

Vinyl Cloth

Color

Black/Yellow

Height (In.)

0.51

Height (mm)

13.0

Width (In.)

2.24

Width (mm)

56.9

Environment

Indoor

Legend

400 Volt

Length (mm)

13.0

Marker / Tag Style

C

Marker Length (In.)

0.51

Marker Length (mm)

13.0

Marker Width (In.)

2.24

Marker Width (mm)

57.0

Markers Per Card

18

Style

C

Type

Adhesive Marker Cards

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498342942

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1749

Related Products